IESNA:LM-63-2002
[TEST]P1641774
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-840-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17244.5
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3810.5 3568.9 3324.9 3127.4 2972.6 2867.0 2816.6 2805.3 2840.5 2937.4 3084.6 3287.1 3527.4 3771.5 3986.6 
4211.8 4509.9 4800.5 5170.3 5540.2 5789.3 5780.5 5326.3 4414.3 3332.4 2500.9 1976.3 1610.2 1297.0 895.7 603.8 
364.8 211.3 93.1 16.4 0.0 0.0 
3810.5 3581.5 3332.4 3134.9 2970.1 2869.5 2811.6 2801.5 2835.5 2928.6 3077.0 3275.8 3519.9 3763.9 3995.4 
4245.7 4525.0 4837.0 5205.6 5576.7 5832.0 5808.1 5367.8 4449.5 3289.6 2458.1 1952.4 1595.1 1274.3 896.9 608.9 
367.3 220.1 99.4 20.1 0.0 0.0 
3810.5 3574.0 3332.4 3129.9 2982.7 2877.0 2817.9 2800.3 2821.7 2907.2 3054.4 3253.2 3507.3 3774.0 4068.3 
4341.3 4647.0 5032.0 5424.5 5772.9 6019.5 5986.8 5547.7 4630.7 3375.2 2477.0 2006.5 1650.5 1361.1 941.0 621.4 
396.3 246.6 134.6 28.9 0.0 0.0 
3810.5 3621.8 3377.7 3190.3 3038.0 2934.9 2870.7 2838.0 2838.0 2887.1 3009.1 3187.7 3428.0 3736.2 4074.6 
4423.1 4800.5 5208.1 5650.9 6100.0 6412.0 6439.7 6113.8 5328.9 3986.6 2649.3 2124.7 1869.4 1649.2 1336.0 
881.9 533.4 357.3 207.6 65.4 0.0 0.0 
3810.5 3624.3 3407.9 3229.3 3088.4 2989.0 2922.3 2877.0 2854.4 2865.7 2931.1 3060.7 3258.2 3527.4 3869.6 
4252.0 4693.6 5172.9 5715.1 6325.2 6940.3 7383.2 7431.0 7007.0 5993.1 4063.3 2368.8 1921.0 1786.3 1724.7 
1588.8 1095.7 739.7 431.5 158.5 0.0 0.0 
3810.5 3684.7 3488.4 3318.6 3195.3 3094.7 3015.4 2963.8 2927.3 2909.7 2923.6 2975.1 3084.6 3265.7 3511.1 
3835.6 4280.9 4782.9 5350.2 6059.7 6945.4 7963.1 8928.0 9422.4 9434.9 8672.6 6604.5 3548.8 2147.4 1854.3 
1798.9 1679.4 1261.8 1073.1 566.1 3.8 0.0 
3810.5 3718.6 3566.4 3418.0 3306.0 3209.1 3133.7 3077.0 3036.8 3011.6 3006.6 3025.5 3068.2 3161.3 3308.5 
3527.4 3838.1 4229.4 4730.0 5381.7 6154.1 7188.2 8707.8 10637.6 12340.9 13312.1 13319.6 11943.4 8555.6 4839.5 
2578.9 1747.3 1352.3 1055.5 819.0 123.3 0.0 
3810.5 3747.6 3649.4 3545.0 3450.7 3366.4 3295.9 3241.8 3202.8 3173.9 3161.3 3160.1 3170.1 3197.8 3262.0 
3382.7 3580.2 3875.9 4296.0 4850.8 5577.9 6503.8 7595.8 8987.1 10874.1 13455.5 16247.0 17550.2 16886.0 
14060.6 10645.1 7716.5 4731.3 1869.4 825.2 221.4 0.0 
3810.5 3750.1 3655.7 3557.6 3469.5 3386.5 3316.1 3263.2 3226.7 3197.8 3185.2 3182.7 3187.7 3210.4 3264.5 
3380.2 3562.6 3844.4 4264.6 4799.2 5512.5 6451.0 7501.4 8857.5 10657.7 13098.2 16021.8 17638.3 17028.2 
14368.8 10862.8 7887.6 4925.0 1841.7 776.2 220.1 0.0 
3810.5 3787.8 3746.3 3703.5 3654.5 3597.9 3547.5 3514.8 3493.4 3479.6 3469.5 3458.2 3451.9 3450.7 3475.8 
3540.0 3670.8 3902.3 4250.8 4745.1 5427.0 6264.8 7168.0 8151.8 9203.5 10391.0 11767.3 13274.3 14172.5 13358.6 
11041.4 7278.7 3235.6 902.0 342.2 96.9 0.0 
3810.5 3813.0 3815.5 3824.3 3834.4 3829.3 3830.6 3838.1 3853.2 3868.3 3874.6 3868.3 3855.7 3844.4 3849.5 
3880.9 3965.2 4138.8 4457.1 4937.6 5614.4 6428.3 7347.9 8359.4 9377.1 10357.0 11362.2 12294.3 12031.4 10577.2 
8743.0 5419.4 1722.2 597.5 247.8 85.5 0.0 
3810.5 3829.3 3843.2 3862.0 3879.6 3878.4 3875.9 3873.4 3873.4 3862.0 3835.6 3794.1 3750.1 3698.5 3654.5 
3638.1 3664.5 3767.7 3956.4 4293.5 4877.2 5613.2 6502.6 7510.2 8535.5 9598.5 10572.2 11398.7 10820.0 9252.5 
7495.1 4434.4 1415.2 539.7 239.0 84.3 0.0 
3810.5 3795.4 3811.7 3829.3 3838.1 3824.3 3801.6 3772.7 3740.0 3699.8 3633.1 3556.3 3470.8 3384.0 3307.3 
3246.9 3221.7 3240.6 3313.5 3504.8 3849.5 4447.0 5243.3 6170.4 7150.4 8229.8 9257.6 9824.9 8959.4 7585.7 
6015.7 3475.8 1207.7 466.7 223.9 84.3 0.0 
3810.5 3825.6 3826.8 3811.7 3777.7 3704.8 3611.7 3507.3 3395.3 3270.8 3126.1 2963.8 2792.7 2609.1 2420.4 
2225.4 2030.4 1831.6 1625.3 1421.5 1237.9 1120.9 1120.9 1314.6 1793.9 2425.4 2977.7 2590.2 1469.3 982.5 751.0 
553.5 351.0 186.2 103.2 44.0 0.0 
3810.5 3829.3 3797.9 3740.0 3638.1 3498.5 3336.2 3151.3 2938.7 2707.2 2450.6 2149.9 1815.3 1466.8 1098.2 827.8 
681.8 616.4 583.7 563.6 549.7 539.7 532.1 525.8 517.0 522.1 561.1 640.3 689.4 608.9 499.4 395.0 271.7 138.4 74.2 21.4 
0.0 
3810.5 3823.0 3752.6 3634.3 3469.5 3265.7 3028.0 2738.6 2405.3 2034.2 1592.6 1172.4 849.1 691.9 620.2 585.0 559.8 
542.2 527.1 512.0 500.7 486.8 469.2 455.4 442.8 434.0 435.3 461.7 498.2 454.1 353.5 249.1 164.8 109.4 59.1 12.6 0.0 
3810.5 3818.0 3706.0 3532.4 3307.3 3030.5 2702.2 2294.6 1806.5 1328.4 967.4 777.4 676.8 620.2 588.7 566.1 542.2 
522.1 501.9 485.6 473.0 459.2 442.8 423.9 400.0 377.4 357.3 333.4 308.2 275.5 223.9 174.9 134.6 91.8 45.3 6.3 0.0 
3810.5 3780.3 3625.5 3402.9 3118.6 2778.9 2360.0 1843.0 1352.3 997.6 813.9 715.8 652.9 612.6 581.2 553.5 528.4 
501.9 478.0 460.4 447.8 434.0 413.9 392.5 368.6 343.4 314.5 285.6 252.9 222.7 191.2 158.5 122.0 81.8 40.3 3.8 0.0 
3810.5 3747.6 3570.2 3294.7 2965.1 2547.4 2058.1 1515.9 1114.6 917.1 798.8 714.5 652.9 608.9 572.4 540.9 512.0 
486.8 466.7 449.1 432.7 413.9 393.8 372.4 349.7 322.0 295.6 266.7 240.3 212.6 183.7 152.2 117.0 76.7 37.7 1.3 0.0 
3810.5 3743.8 3545.0 3250.6 2860.7 2409.1 1853.0 1344.8 1071.8 939.7 840.3 747.2 669.3 611.4 568.6 532.1 504.5 
484.3 466.7 447.8 429.0 406.3 382.4 359.8 333.4 308.2 284.3 256.6 230.2 205.1 176.1 144.7 109.4 71.7 31.4 0.0 0.0 
3810.5 3708.6 3499.7 3186.5 2783.9 2289.5 1736.0 1273.1 1075.6 974.9 884.4 780.0 689.4 618.9 563.6 529.6 504.5 
486.8 469.2 450.4 427.7 402.6 377.4 352.2 324.6 299.4 273.0 249.1 225.2 198.8 169.8 139.6 103.2 65.4 26.4 0.0 0.0 
3810.5 3708.6 3499.7 3184.0 2783.9 2282.0 1726.0 1275.6 1079.4 980.0 896.9 791.3 686.9 618.9 566.1 528.4 504.5 
488.1 469.2 450.4 427.7 402.6 377.4 352.2 323.3 298.1 271.7 247.8 223.9 197.5 168.6 138.4 101.9 64.2 25.2 0.0 0.0 
